element component template bd234 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor bd234 # Model generated on Feb 22, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqbd234=(type=_p, is=6.82166e-13,bf=112.18,nf=0.852203,vaf=88.5742, ikf=0.971633,ise=6.55349e-12,ne=3.38335,br=4.87698, nr=0.829022,var=4.07273,ikr=6.06127,isc=3.89994e-13, nc=3.99,rb=9.80893,irb=0.1,rbm=0.1, re=0.000963169,rc=0.239477,xtb=0.100036,xti=1.0218, eg=1.206,cje=6.4357e-08,vje=0.569245,mje=0.494207, tf=1e-08,xtf=1.35725,vtf=0.99604,itf=0.999923, cjc=4.44225e-10,vjc=0.400202,mjc=0.41017,xcjc=0.803125, fc=0.59817,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbd234 }