element component template bd159 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor bd159 # Model generated on Feb 22, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqbd159=(type=_n, is=1.55946e-10,bf=38.6202,nf=1.12692,vaf=32.8108, ikf=6.55076,ise=7.8195e-12,ne=3.33479,br=3.86202, nr=0.75,var=4.32046,ikr=0.090636,isc=3.24997e-13, nc=3.96875,rb=9.06573,irb=0.1,rbm=0.1, re=0.00676307,rc=0.576536,xtb=0.15824,xti=1, eg=1.05,cje=1e-11,vje=0.75,mje=0.33, tf=1e-09,xtf=1,vtf=10,itf=0.01, cjc=1e-11,vjc=0.75,mjc=0.33,xcjc=0.9, fc=0.5,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbd159 }