element component template bd139 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor bd139 # Model generated on Feb 14, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqbd139=(type=_n, is=1e-09,bf=222.664,nf=0.85,vaf=36.4079, ikf=0.166126,ise=5.03418e-09,ne=1.45313,br=1.35467, nr=1.33751,var=142.931,ikr=1.66126,isc=5.02557e-09, nc=3.10227,rb=26.9143,irb=0.1,rbm=0.1, re=0.000472454,rc=1.04109,xtb=0.727762,xti=1.04311, eg=1.05,cje=1e-11,vje=0.75,mje=0.33, tf=1e-09,xtf=1,vtf=10,itf=0.01, cjc=1e-11,vjc=0.75,mjc=0.33,xcjc=0.9, fc=0.5,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbd139 }