element component template bd136 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor bd136 # Model generated on Feb 22, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqbd136=(type=_p, is=1e-09,bf=681.414,nf=0.85,vaf=10, ikf=0.196957,ise=1e-08,ne=1.57381,br=56.5761, nr=1.5,var=0.975138,ikr=0.952908,isc=1e-08, nc=3.58666,rb=40.4245,irb=0.1,rbm=0.106663, re=0.00034585,rc=1.31191,xtb=22.4074,xti=1, eg=1.05,cje=1e-11,vje=0.75,mje=0.33, tf=1e-09,xtf=1,vtf=10,itf=0.01, cjc=1e-11,vjc=0.75,mjc=0.33,xcjc=0.9, fc=0.5,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbd136 }