element component template bcx18 c b e = part_type,part_class #********************************************************************* # This template created by Analogy, Inc. * # for exclusive use with the Saber(TM) simulator. * # Copyright 1997, Analogy, Inc. * # This template may not be reproduced in any way (physically or * # electronically) without permission from Analogy, Inc. The * # content of this template is subject to change without notice. * # Analogy does not assume liability for the use of this template * # or the results obtained from using it. * #********************************************************************* # Model generated on Apr 14, 98 # MODEL FORMAT: SABER electrical c,b,e external number temp string part_type = "bjt" string part_class = "pnp" export val i icc, iee export val p pwrd export val tc tempj { # BODY_BEGIN spq..model qqbcx18=(type=_p, is=9.65227e-14,bf=298.722,nf=0.981783,vaf=10, ikf=0.206045,ise=1.73744e-14,ne=1.22618,br=0.685852, nr=1.0644,var=71.3281,ikr=1.19956,isc=4.66149e-15, nc=2.96765,rb=3.72293,irb=0.1,rbm=0.1, re=0.00688669,rc=0.382166,xtb=0.736121,xti=1.04767, eg=1.05,cje=1.9101e-10,vje=0.99,mje=0.422231, tf=9.13006e-10,xtf=12.3731,vtf=1.65639,itf=0.683922, cjc=1.69402e-11,vjc=0.4,mjc=0.23,xcjc=0.89979, fc=0.1,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbcx18 pwrd = pwrd(spq.q) tempj = tempj(spq.q) icc = icc(spq.q) iee = iee(spq.q) }