element component template bcw30lt1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 22, 18 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqbcw30lt1=(type=_p, is=3.53081e-14,bf=335.823,nf=1.02134,vaf=52.9405, ikf=0.16537,ise=1.3158e-12,ne=1.85072,br=27.4834, nr=1.42794,var=11.3044,ikr=0.235001,isc=1.30149e-13, nc=1.12896,rb=20.8122,irb=0.1,rbm=0.1, re=0.0001,rc=1.36959,xtb=1.06506,xti=4, eg=1.206,cje=1.43064e-11,vje=0.646991,mje=0.374596, tf=4.80294e-10,xtf=1000,vtf=1.58574,itf=1.69555, cjc=6.02508e-12,vjc=0.4,mjc=0.459651,xcjc=0.1, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbcw30lt1 }