element component template bcp56 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on 12/3, 15 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqbcp56=(type=_n, is=3.975e-13,bf=271.4,nf=1.1069,vaf=10, ikf=0.122308,ise=1.02548e-12,ne=1.5769,br=2.34385, nr=1.19783,var=100,ikr=0.100547,isc=5.686e-13, nc=1.35918,rb=0.1,irb=0.1,rbm=0.01, re=0.0438603,rc=0.219302,xtb=1.30319,xti=1, eg=1.05,cje=2.33033e-11,vje=0.4,mje=0.393982, tf=4.137e-10,xtf=1000,vtf=92622.7,itf=5.74918, cjc=1.45328e-10,vjc=0.445621,mjc=0.243664,xcjc=0.905221, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbcp56 }