element component template bcp53-16t1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 15, 08 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqbcp53-16t1g=(type=_p, is=1.52851e-13,bf=342.552,nf=1.02958,vaf=10, ikf=0.142468,ise=6.59144e-14,ne=1.28095,br=1.48167, nr=1.29097,var=26.2356,ikr=1.42468,isc=6.59144e-14, nc=3.9688,rb=5.14461,irb=0.1,rbm=0.1, re=0.00267767,rc=0.754482,xtb=0.837559,xti=1, eg=1.05,cje=8.83295e-11,vje=0.989826,mje=0.426605, tf=2.8718e-09,xtf=1.5,vtf=1,itf=1, cjc=2.02946e-11,vjc=0.516519,mjc=0.429391,xcjc=0.896875, fc=0.501792,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbcp53-16t1g }