element component template bc858clt1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 23, 09 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqbc858clt1g=(type=_p, is=3.3473e-13,bf=9999.05,nf=1.14496,vaf=26.4329, ikf=0.395205,ise=7.73071e-15,ne=1.35872,br=0.1, nr=1.5,var=1.04888,ikr=1.64849,isc=1.00015e-16, nc=3.96075,rb=12.6188,irb=0.1,rbm=0.1, re=0.7564,rc=3.782,xtb=49.9999,xti=1, eg=1.05,cje=1.2231e-11,vje=0.4,mje=0.23, tf=6.23476e-10,xtf=464.055,vtf=3988.01,itf=4.20106, cjc=9.30259e-12,vjc=0.4,mjc=0.399551,xcjc=0.899999, fc=0.609561,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbc858clt1g }