element component template bc857bdw1t1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 21, 01 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqbc857bdw1t1=(type=_p, is=1.44226e-13,bf=832.498,nf=1.11397,vaf=206.455, ikf=0.0417529,ise=2.17305e-13,ne=1.56996,br=3.54162, nr=1.12019,var=140.083,ikr=0.100009,isc=2.17305e-13, nc=1.7137,rb=15.5397,irb=0.1,rbm=5.65959, re=0.10189,rc=1.11853,xtb=0.1,xti=2.0193, eg=1.05,cje=2.64064e-12,vje=0.556535,mje=0.85, tf=5.86186e-10,xtf=2.48123,vtf=7.57021,itf=0.252711, cjc=9.26733e-12,vjc=0.4,mjc=0.406492,xcjc=0.899919, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbc857bdw1t1 }