element component template bc856bwt1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 25, 05 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqbc856bwt1=(type=_p, is=3.65294e-16,bf=406,nf=0.85,vaf=10, ikf=0.116998,ise=9.86472e-13,ne=1.81301,br=22.9157, nr=1.5,var=1.23328,ikr=0.679308,isc=9.86472e-13, nc=1.21941,rb=8.49013,irb=0.1,rbm=0.1, re=0.0651619,rc=0.563411,xtb=1.22507,xti=1, eg=1.05,cje=2.29289e-11,vje=0.99,mje=0.397998, tf=9.30791e-10,xtf=0.05,vtf=0.1,itf=0.001, cjc=1.43998e-11,vjc=0.4,mjc=0.473186,xcjc=0.1, fc=0.1,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbc856bwt1 }