element component template bc856bdw1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Sep 16, 18 # MODEL FORMAT: SABER # Rev1, Updated hfe vs. temperature electrical c,b,e { # BODY_BEGIN spq..model qqbc856bdw1=(type=_p, is=7.62814e-15,bf=252.408,nf=0.953303,vaf=10, ikf=0.112325,ise=9.87855e-13,ne=1.7762,br=0.1, nr=1.5,var=100,ikr=1.12325,isc=9.87855e-13, nc=1.20731,rb=0.1,irb=0.1,rbm=0.001, re=0.139259,rc=0.696297,xtb=1.15638,xti=4, eg=1.05,cje=2.38487e-11,vje=0.668275,mje=0.330201, tf=5.64893e-10,xtf=7.03178,vtf=2.78911,itf=0.390456, cjc=1.42063e-11,vjc=0.503381,mjc=0.499188,xcjc=0.907873, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbc856bdw1 }