element component template bc847ctt1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 16, 00 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqbc847cdxv6t1=(type=_n, is=6.99761e-12,bf=1365.43,nf=1.24725,vaf=8.25985, ikf=0.116881,ise=1.44952e-11,ne=2.07829,br=1.23018, nr=1.5,var=1.28805,ikr=1.16881,isc=1.44952e-11, nc=1.5926,rb=0.1,irb=0.1,rbm=0.1, re=0.0401459,rc=0.20073,xtb=50,xti=1, eg=1.05,cje=7.66014e-12,vje=0.432246,mje=0.300499, tf=5.86928e-10,xtf=9.47956,vtf=60.1594,itf=0.166646, cjc=4.16234e-12,vjc=0.95,mjc=0.34598,xcjc=0.8, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=9.6728e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbc847ctt1 }