template qqbc847bpdxv6t1 e2 b2 c1 e1 b1 c2 #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 24, 03 # MODEL FORMAT: Saber # External Node Designations # Node c1 -> Collector Q1 # Node b1 -> Base Q1 # Node e1 -> Emitter Q1 # Node c2 -> Collector Q1 # Node b2 -> Base Q1 # Node e2 -> Emitter Q1 electrical c1,b1,e1,c2,b2,e2 { # BODY_BEGIN spq..model qqbc847bpdxv6t1-npn=(type=_n, is=6.99761e-12,bf=1365.43,nf=1.24725,vaf=8.25985, ikf=0.116881,ise=1.44952e-11,ne=2.07829,br=1.23018, nr=1.5,var=1.28805,ikr=1.16881,isc=1.44952e-11, nc=1.5926,rb=0.1,irb=0.1,rbm=0.1, re=0.0401459,rc=0.20073,xtb=50,xti=1, eg=1.05,cje=7.66014e-12,vje=0.432246,mje=0.300499, tf=5.86928e-10,xtf=9.47956,vtf=60.1594,itf=0.166646, cjc=4.16234e-12,vjc=0.95,mjc=0.34598,xcjc=0.8, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=9.6728e-06,ptf=0,kf=0,af=1) spq.q c b e e=model= qqbc847bpdxv6t1-npn # spq..model qqbc847bpdxv6t1-pnp=(type=_p, is=5.69394e-14,bf=1322.65,nf=1.06667,vaf=1000, ikf=0.0438942,ise=3.31447e-14,ne=1.3991,br=0.00485465, nr=1.5,var=46.2861,ikr=0.438942,isc=3.31447e-14, nc=2.66404,rb=660.119,irb=3.40765e-05,rbm=1e-12, re=0.676744,rc=3.38372,xtb=6.66034,xti=4, eg=1.10937,cje=1.18525e-11,vje=0.505592,mje=0.23, tf=5.9488e-10,xtf=18.5319,vtf=11.1111,itf=1.22374, cjc=8.34105e-12,vjc=0.638552,mjc=0.42148,xcjc=0.898637, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbc847bpdxv6t1-pnp }