element component template bc847bdw1t1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 27, 00 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqbc847bdw1t1=(type=_n, is=1.25144e-12,bf=3514.94,nf=1.17906,vaf=29.8584, ikf=0.00409784,ise=1.64227e-10,ne=2.41778,br=100, nr=1.21622,var=298.584,ikr=0.0409784,isc=1.64227e-10, nc=1.76224,rb=34.1781,irb=0.1,rbm=0.1, re=0.445455,rc=2.22728,xtb=0.1,xti=1, eg=1.05,cje=7.44237e-12,vje=0.416591,mje=0.277923, tf=5.33664e-10,xtf=1.08062,vtf=76.271,itf=0.207894, cjc=4.10576e-12,vjc=0.95,mjc=0.346253,xcjc=0.799987, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbc847bdw1t1 }