element component template bc846bm3t5g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 31, 16 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqbc846bm3t5g=(type=_n, is=4.88849e-15,bf=318.998,nf=0.958899,vaf=14.8852, ikf=0.0247849,ise=1.62173e-10,ne=4,br=31.8998, nr=1.5,var=56.5816,ikr=0.247849,isc=1.00598e-14, nc=1.03933,rb=20.076,irb=0.1,rbm=0.154594, re=0.20242,rc=1.0121,xtb=1.39128,xti=4, eg=1.19688,cje=7.13919e-12,vje=0.4,mje=0.316269, tf=2.95423e-10,xtf=1000,vtf=16126,itf=1.89379, cjc=2.58463e-12,vjc=0.4,mjc=0.262984,xcjc=1, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbc846bm3t5g }