element component template bc846awt1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 6, 98 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqbc846awt1=(type=_n, is=5.98852e-13,bf=300.903,nf=1.21356,vaf=35.5553, ikf=0.0327193,ise=1.66338e-11,ne=2.11661,br=0.878863, nr=1.28538,var=103.451,ikr=0.1,isc=1.00028e-13, nc=1.99833,rb=13.992,irb=0.211402,rbm=10.2587, re=0.122702,rc=2.64218,xtb=0.469387,xti=3.00025, eg=1.11958,cje=2.51321e-11,vje=0.974329,mje=0.771856, tf=4.93766e-10,xtf=3.7587,vtf=2.58784,itf=0.158491, cjc=6.35604e-12,vjc=0.95,mjc=0.356029,xcjc=0.899692, fc=0.1,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbc846awt1 }