element component template bc846alt1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Sep 13, 12 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqbc846alt1g=(type=_n, is=8.36175e-14,bf=276.385,nf=1.07221,vaf=10, ikf=0.0266381,ise=1.97552e-13,ne=1.47405,br=2.94391, nr=1.1187,var=5.64674,ikr=0.266381,isc=1.97552e-13, nc=1.26493,rb=4.74759,irb=2.00988,rbm=0.665574, re=0.0002,rc=0.001,xtb=0.267171,xti=4, eg=1.07225,cje=7.6759e-12,vje=0.402735,mje=0.298569, tf=5.78244e-10,xtf=2.80886,vtf=20.6808,itf=0.0813242, cjc=4.08707e-12,vjc=0.95,mjc=0.342311,xcjc=0.8, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbc846alt1g }