element component template bc817-25lt1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 29, 01 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqbc817-25lt1=(type=_n, is=4.47965e-13,bf=518.948,nf=1.12669,vaf=2.68928, ikf=0.213302,ise=2.47184e-11,ne=1.85661,br=0.1, nr=1.5,var=6.99784,ikr=2.13302,isc=2.47184e-11, nc=1.53888,rb=6.92597,irb=0.0020825,rbm=0.001, re=0.0447208,rc=0.223604,xtb=0.1,xti=1.1167, eg=1.206,cje=3.33278e-11,vje=0.99,mje=0.382098, tf=1.35311e-12,xtf=975.272,vtf=2752.71,itf=0.001, cjc=1.13086e-11,vjc=0.4,mjc=0.264687,xcjc=0.929063, fc=0.1,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbc817-25lt1 }