element component template bc807-40lt1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 18, 11 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqbc807-40lt1g=(type=_p, is=4.03519e-14,bf=3074.86,nf=1.00225,vaf=1.47204, ikf=0.131394,ise=2.69395e-16,ne=1.04229,br=14.9776, nr=1.04291,var=17.4174,ikr=7.30226,isc=7.86681e-13, nc=1.35101,rb=0.0999537,irb=9.99796e-06,rbm=0.000671982, re=0.0776364,rc=0.216005,xtb=0.548022,xti=1.01186e-05, eg=1.29301,cje=4.85224e-11,vje=0.4,mje=0.389308, tf=6.63825e-10,xtf=1e-50,vtf=0.1,itf=1e-10, cjc=2.05552e-11,vjc=0.685649,mjc=0.408357,xcjc=0.0999992, fc=0.631838,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbc807-40lt1g }