element component template bc807-25lt1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 18, 11 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqbc807-25lt1g=(type=_p, is=2.51626e-13,bf=341.509,nf=1.13789,vaf=1.81317, ikf=0.154993,ise=1.78e-12,ne=1.81175,br=13.4661, nr=1.15188,var=21.7784,ikr=5.34499,isc=1.59338e-13, nc=3.92875,rb=0.0001,irb=0.0409086,rbm=1e-05, re=0.0162411,rc=0.212107,xtb=0.132135,xti=1e-10, eg=1.15929,cje=4.57694e-11,vje=0.903654,mje=0.521511, tf=8.61745e-10,xtf=2.12798,vtf=0.850345,itf=0.940768, cjc=2.06909e-11,vjc=0.770832,mjc=0.421935,xcjc=0.823702, fc=0.174237,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbc807-25lt1g }