element component template bc807-16lt1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 19, 11 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqbc807-16lt1g=(type=_p, is=3.82653e-14,bf=232.384,nf=1.04088,vaf=2.39688, ikf=0.290757,ise=2.14614e-11,ne=2.45866,br=7.60426, nr=1.06236,var=15.4018,ikr=2.89684,isc=2.14614e-11, nc=3.75048,rb=0.130385,irb=0.100132,rbm=0.010366, re=0.0571716,rc=0.320639,xtb=0.707212,xti=3.99812, eg=1.15753,cje=4.73198e-11,vje=0.554169,mje=0.438777, tf=8.59184e-10,xtf=5.3066,vtf=0.1,itf=0.344957, cjc=2.05972e-11,vjc=0.730148,mjc=0.412628,xcjc=0.856947, fc=0.699639,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbc807-16lt1g }