element component template bc557b c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 13, 05 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqbc557b=(type=_p, is=1.68077e-12,bf=3385,nf=1.2121,vaf=196.745, ikf=1.30809,ise=1.76095e-13,ne=1.56412,br=99.5231, nr=1.23271,var=0.978236,ikr=10,isc=1.76095e-13, nc=1.21727,rb=17.2944,irb=0.1,rbm=0.1, re=0.354597,rc=1.77298,xtb=0.100946,xti=1, eg=1.05,cje=1.13417e-11,vje=0.654776,mje=0.23, tf=5.99604e-10,xtf=1000,vtf=3935.03,itf=31.8969, cjc=9.54039e-12,vjc=0.4,mjc=0.408114,xcjc=0.910091, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbc557b }