element component template bc547b c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 12, 05 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqbc547b=(type=_n, is=7.443e-11,bf=1343.59,nf=1.42606,vaf=80.4901, ikf=0.427163,ise=2.4623e-10,ne=2.73946,br=62.79, nr=1.5,var=1.0092,ikr=4.27163,isc=2.4623e-10, nc=1.9119,rb=0.1,irb=0.1,rbm=0.1, re=0.579065,rc=3.01102,xtb=0.1,xti=2.25359, eg=1.05,cje=7.34106e-12,vje=0.586136,mje=0.33309, tf=5.7202e-10,xtf=4.45797,vtf=26.03,itf=0.487193, cjc=4.04665e-12,vjc=0.95,mjc=0.343664,xcjc=0.799994, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbc547b }