element component template nsvbawh56wt1g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 4, 19 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsvbawh56wt1g=( is=4.44931e-09,rs=1.21483,n=1.87172,eg=1.11605, xti=2.65724,bv=105,ibv=0.0001,cjo=1.79161e-12, vj=0.4,m=0.287471,fc=0.5,tt=5.1937e-09, kf=0,af=1) spd.d p n =model=ddnsvbawh56wt1g }