element component template baw56wt1g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 17, 18 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddbaw56wt1g=( is=6.50707e-09,rs=1.1308,n=1.89387,eg=1.15931, xti=0.5,bv=95,ibv=0.0001,cjo=1.76699e-12, vj=0.4,m=0.281286,fc=0.5,tt=4.2848e-09, kf=0,af=1) spd.d p n =model=ddbaw56wt1g }