element component template baw56lt1 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 21, 02 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddbaw56lt1=( is=5.82531e-09,rs=1.10071,n=1.89854,eg=1.1587, xti=0.797332,bv=80,ibv=6e-09,cjo=1.75347e-12, vj=0.352817,m=0.268777,fc=0.5,tt=5.1937e-09, kf=0,af=1) spd.d p n =model=ddbaw56lt1 }