element component template bat54lt1g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 9, 14 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddbat54lt1g=( is=3.09482e-08,rs=0.574176,n=1.02963,eg=0.704687, xti=0.5,bv=36,ibv=1e-05,cjo=1.29646e-11, vj=0.60813,m=0.451373,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddbat54lt1g }