element component template nsvbash21lt1g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 4, 19 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsvbash21lt1g=( is=3.64792e-10,rs=0.916108,n=1.62862,eg=1.09854, xti=4,bv=310,ibv=0.0001,cjo=1.60247e-12, vj=0.879406,m=0.550371,fc=0.5,tt=4.54449e-08, kf=0,af=1) spd.d p n =model=ddnsvbash21lt1g }