element component template bas70-04lt1g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 5, 08 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddbas70-04lt1g=( is=5.62085e-08,rs=23.3853,n=1.47436,eg=0.725098, xti=5e-09,bv=70,ibv=1e-05,cjo=1.48289e-12, vj=0.4,m=0.372039,fc=0.5,tt=6.49213e-09, kf=0,af=1) spd.d p n =model=ddbas70-04lt1g }