element component template bas21m3t5g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 24, 09 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddbas21m3t5g=( is=5.90698e-10,rs=0.85242,n=1.66885,eg=1.15132, xti=1.90967,bv=300,ibv=0.0001,cjo=1.49147e-12, vj=1.05206,m=0.550915,fc=0.5,tt=3.75245e-08, kf=0,af=1) spd.d p n =model=ddbas21m3t5g }