element component template bas21ht1g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 9, 14 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddbas21ht1g=( is=4.16689e-09,rs=0.444645,n=1.9441,eg=1.18955, xti=0.5,bv=350,ibv=0.0001,cjo=9.34377e-13, vj=0.669577,m=0.278407,fc=0.5,tt=1.2e-08, kf=0,af=1) spd.d p n =model=ddbas21ht1g }