element component template bas20lt1 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 27, 03 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddbas20lt1=( is=4.90572e-09,rs=0.396347,n=1.96821,eg=1.19223, xti=0.5,bv=200,ibv=0.0001,cjo=9.08045e-13, vj=0.663483,m=0.2,fc=0.5,tt=2.59685e-08, kf=0,af=1) spd.d p n =model=ddbas20lt1 }