element component template bas20ht1g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 11, 16 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddbas20ht1g=( is=1.82172e-09,rs=0.397074,n=1.85382,eg=1.20071, xti=0.5,bv=278,ibv=0.0001,cjo=2.1275e-12, vj=0.4,m=0.271765,fc=0.5,tt=5.1937e-08, kf=0,af=1) spd.d p n =model=ddbas20ht1g }