element component template bas16p2 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Sep 7, 11 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddbas16p2=( is=5.28666e-09,rs=1.28819,n=1.88814,eg=1.16613, xti=0.5,bv=130,ibv=0.00025,cjo=6.15159e-13, vj=0.4,m=0.0507019,fc=0.5,tt=2.59685e-09, kf=0,af=1) spd.d p n =model=ddbas16p2 }