element component template bas16lt1g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 27, 11 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddbas16lt1g=( is=1.28771e-09,rs=1.12591,n=1.7545,eg=1.07278, xti=5,bv=122.915,ibv=0.0908337,cjo=6.06355e-13, vj=0.995702,m=0.088819,fc=0.5,tt=5.13138e-09, kf=0,af=1) spd.d p n =model=ddbas16lt1g }