element component template d80sq045nrl p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode d80sq045nrl # Model generated on Nov 13, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddd80sq045nrl=( is=1.12605e-10,rs=0.0271341,n=0.5,eg=0.6, xti=0.5,bv=45,ibv=0.001,cjo=1.33157e-09, vj=0.47249,m=0.495253,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddd80sq045nrl }