element component template q2sc5658m3t5g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 3, 12 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqq2sc5658m3t5g=(type=_n, is=2.78696e-15,bf=247.709,nf=0.954763,vaf=11.0793, ikf=0.353253,ise=1.12175e-09,ne=4,br=24.7709, nr=0.94716,var=43.2705,ikr=0.081701,isc=1.02588e-14, nc=1.13567,rb=80.0053,irb=0.1,rbm=0.1, re=0.0001,rc=5.15536,xtb=1.04271,xti=4, eg=1.206,cje=1.82885e-11,vje=0.633701,mje=0.35135, tf=7.08458e-10,xtf=0.085175,vtf=1.63932,itf=0.0145833, cjc=5.29614e-12,vjc=0.6005,mjc=0.298719,xcjc=0.8, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2sc5658m3t5g }