element component template q2sa1774 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 6, 09 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqq2sa1774=(type=_p, is=2.7692e-16,bf=127.513,nf=0.85,vaf=10, ikf=0.0400829,ise=4.29324e-15,ne=1.74937,br=0.1, nr=1.0011,var=59.4458,ikr=0.400829,isc=1e-16, nc=1.30778,rb=18.3974,irb=0.1,rbm=0.1, re=0.0002,rc=0.001,xtb=0.811526,xti=4, eg=1.05,cje=1.19053e-11,vje=0.570237,mje=0.249004, tf=8.60749e-10,xtf=0.998669,vtf=9.9895,itf=0.0100236, cjc=1.32544e-11,vjc=0.813967,mjc=0.561077,xcjc=0.9, fc=0.494366,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2sa1774 }