template q2n6667 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for darlington q2n6667 # Model generated on Feb 22, 2004 # Model format: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=10,n=1,xti=3, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_p, is=9.17112e-13,bf=114.702,nf=0.85,vaf=143.15, ikf=0.158122,ise=3.25989e-12,ne=1.50766,br=0.989764, nr=0.75,var=101.096,ikr=0.0999728,isc=1e-13, nc=2,rb=10.2022,irb=0.2,rbm=10.2022, re=0.101463,rc=1.02201,xtb=0.494916,xti=3.0005,eg=1.12943, cje=1.88252e-10,vje=0.4,mje=0.249014,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=2.03811e-10, vjc=0.641845,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_p, is=9.17112e-13,bf=114.702,nf=0.85,vaf=143.15, ikf=0.158122,ise=3.25989e-12,ne=1.50766,br=0.989764, nr=0.75,var=101.096,ikr=0.0999728,isc=1e-13, nc=2,rb=10.2022,irb=0.2,rbm=10.2022, re=0.101463,rc=1.02201,xtb=0.494916,xti=3.0005,eg=1.12943, cje=1.88252e-10,vje=0.4,mje=0.249014,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.641845,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=13.8617 spd.d1 c e=model=dmodel spr.r1 b d=8000 spr.r2 d e=120 }