element component template q2n6497 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor q2n6497 # Model generated on Feb 22, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqq2n6497=(type=_n, is=7.94307e-11,bf=33.2517,nf=0.918837,vaf=23.6006, ikf=7.00246,ise=5.5e-12,ne=3.4375,br=3.32517, nr=0.900114,var=2.16216,ikr=4.91438,isc=2.5e-13, nc=4,rb=9.57726,irb=0.0102366,rbm=0.1, re=0.000572557,rc=0.071938,xtb=0.136453,xti=1.03115, eg=1.10619,cje=8.17665e-10,vje=0.529547,mje=0.384851, tf=1e-08,xtf=2.01482,vtf=5.21468,itf=0.001, cjc=1.99732e-10,vjc=0.420798,mjc=0.366767,xcjc=0.797511, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=2.55937e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n6497 }