element component template q2n6490 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor q2n6490 # Model generated on Feb 21, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqq2n6490=(type=_p, is=1.24979e-10,bf=331.315,nf=0.901542,vaf=29.028, ikf=3.84802,ise=9.24938e-12,ne=3.28137,br=4.18756, nr=0.978802,var=1.08038,ikr=8.24899,isc=2.5e-13, nc=4,rb=5.02823,irb=0.1,rbm=0.1, re=0.000378787,rc=0.0961195,xtb=0.119729,xti=1.05992, eg=1.05,cje=6.09453e-10,vje=0.99,mje=0.56908, tf=4e-10,xtf=1.5,vtf=1,itf=1, cjc=7.17766e-10,vjc=0.95,mjc=0.409556,xcjc=0.8, fc=0.533333,cjs=0,vjs=0.75,mjs=0.5, tr=4.19686e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n6490 }