template q2n6388 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for darlington q2n6388 # Model generated on Jan 14, 2004 # Model format: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=10,n=1,xti=3, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_n, is=2.1652e-10,bf=354.707,nf=1.2,vaf=30, ikf=3.57693,ise=5.14815e-09,ne=2.19941,br=1.23689, nr=1.5,var=1.0395,ikr=1.17112,isc=1.11751e-13, nc=2.00923,rb=0.903612,irb=0.2,rbm=0.903612, re=0.0001,rc=0.0010989,xtb=2.02771,xti=1,eg=1.05, cje=1.10266e-10,vje=0.95,mje=0.646881,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=1.56103e-10, vjc=0.95,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_n, is=2.1652e-10,bf=354.707,nf=1.2,vaf=30, ikf=3.57693,ise=5.14815e-09,ne=2.19941,br=1.23689, nr=1.5,var=1.0395,ikr=1.17112,isc=1.11751e-13, nc=2.00923,rb=0.903612,irb=0.2,rbm=0.903612, re=0.0001,rc=0.0010989,xtb=2.02771,xti=1,eg=1.05, cje=1.10266e-10,vje=0.95,mje=0.646881,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.95,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=1.62013 spd.d1 e c=model=dmodel spr.r1 b d=8000 spr.r2 d e=120 }