element component template q2n6338 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor q2n6338 # Model generated on Jan 24, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqq2n6338=(type=_n, is=1e-09,bf=95.5778,nf=0.85,vaf=23.5439, ikf=10.0491,ise=7.75037e-12,ne=3.34367,br=2.9033, nr=0.749999,var=7.67876,ikr=5.30455,isc=5.5e-13, nc=3.875,rb=5.78713,irb=0.111453,rbm=0.1, re=0.000328839,rc=0.0510123,xtb=0.103896,xti=1, eg=1.10835,cje=3.57297e-09,vje=0.657487,mje=0.483183, tf=1.47241e-09,xtf=1.22996,vtf=11.447,itf=0.010002, cjc=5e-10,vjc=0.95,mjc=0.383411,xcjc=0.799998, fc=0.560833,cjs=0,vjs=0.75,mjs=0.5, tr=5.55774e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n6338 }