element component template q2n6292 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor q2n6292 # Model generated on Jan 24, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqq2n6292=(type=_n, is=9.3092e-13,bf=2021.8,nf=0.85,vaf=63.2399, ikf=1,ise=1.92869e-13,ne=1.97024,br=40.0703, nr=1.5,var=0.89955,ikr=10,isc=4.92338e-16, nc=3.9992,rb=6.98677,irb=0.1,rbm=0.1, re=0.0001,rc=0.326141,xtb=0.1,xti=2.86739, eg=1.206,cje=1.84157e-10,vje=0.99,mje=0.347174, tf=6.73756e-09,xtf=1.49917,vtf=0.997395,itf=0.998426, cjc=1.06717e-10,vjc=0.942694,mjc=0.245406,xcjc=0.8, fc=0.533405,cjs=0,vjs=0.75,mjs=0.5, tr=6.0671e-08,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n6292 }