template q2n6286 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for darlington q2n6286 # Model generated on Jan 24, 2004 # Model format: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=5.85795,n=0.958579,xti=2.95858, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_p, is=1.69855e-12,bf=221.401,nf=0.961395,vaf=133.261, ikf=0.262058,ise=2.84033e-12,ne=1.5434,br=0.940867, nr=1.07398,var=36.7145,ikr=0.0998515,isc=1e-13, nc=1.95857,rb=14.9267,irb=0.158579,rbm=14.9267, re=0.125332,rc=0.62666,xtb=0.384111,xti=2.95173,eg=1.05, cje=4.25427e-10,vje=0.4,mje=0.334318,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=6.15611e-10, vjc=0.95,mjc=0.289483,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_p, is=1.69855e-12,bf=221.401,nf=0.961395,vaf=133.261, ikf=0.262058,ise=2.84033e-12,ne=1.5434,br=0.940867, nr=1.07398,var=36.7145,ikr=0.0998515,isc=1e-13, nc=1.95857,rb=14.9267,irb=0.158579,rbm=14.9267, re=0.125332,rc=0.62666,xtb=0.384111,xti=2.95173,eg=1.05, cje=4.25427e-10,vje=0.4,mje=0.334318,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.95,mjc=0.289483,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=7.81859 spd.d1 c e=model=dmodel spr.r1 b d=8000 spr.r2 d e=50 }