template q2n6284 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for darlington q2n6284 # Model generated on Jan 24, 2004 # Model format: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=10.8089,n=1.00809,xti=3.00809, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_n, is=1.73583e-11,bf=831.056,nf=1.05532,vaf=957.147, ikf=0.101183,ise=1.65383e-10,ne=1.59909,br=2.763, nr=1.03428,var=4.18534,ikr=0.0674174,isc=1.00007e-13, nc=2.00765,rb=22.2759,irb=0.208089,rbm=22.2759, re=0.0002,rc=0.001,xtb=2.12676,xti=1.82449,eg=1.05, cje=2.62709e-10,vje=0.95,mje=0.23,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=3.59851e-10, vjc=0.845279,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_n, is=1.73583e-11,bf=831.056,nf=1.05532,vaf=957.147, ikf=0.101183,ise=1.65383e-10,ne=1.59909,br=2.763, nr=1.03428,var=4.18534,ikr=0.0674174,isc=1.00007e-13, nc=2.00765,rb=22.2759,irb=0.208089,rbm=22.2759, re=0.0002,rc=0.001,xtb=2.12676,xti=1.82449,eg=1.05, cje=2.62709e-10,vje=0.95,mje=0.23,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.845279,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=10.5246 spd.d1 e c=model=dmodel spr.r1 b d=8000 spr.r2 d e=50 }