element component template q2n6111 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor q2n6111 # Model generated on Jan 24, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqq2n6111=(type=_p, is=8.48189e-14,bf=10000,nf=0.85,vaf=493.123, ikf=0.883074,ise=1.98781e-13,ne=2.428,br=92.6712, nr=1.5,var=0.931421,ikr=0.322113,isc=4.75e-16, nc=3.9375,rb=6.71466,irb=0.132759,rbm=0.104656, re=0.0001,rc=0.302096,xtb=0.1,xti=2.98781, eg=1.16249,cje=1.84143e-10,vje=0.99,mje=0.347138, tf=6.63281e-09,xtf=1.49999,vtf=0.999982,itf=0.99999, cjc=1.06709e-10,vjc=0.942986,mjc=0.245406,xcjc=0.8, fc=0.533333,cjs=0,vjs=0.75,mjs=0.5, tr=2.59313e-10,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n6111 }