element component template q2n6109 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor q2n6109 # Model generated on Jan 24, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqq2n6109=(type=_p, is=7.96264e-14,bf=10000,nf=0.850009,vaf=182.861, ikf=0.491398,ise=1.98933e-13,ne=2.42784,br=92.6064, nr=1.5,var=0.955253,ikr=0.322071,isc=4.75e-16, nc=3.9375,rb=6.60546,irb=0.1,rbm=0.1, re=0.0001,rc=0.342964,xtb=0.1,xti=2.98893, eg=1.206,cje=1.84157e-10,vje=0.99,mje=0.347174, tf=6.6123e-09,xtf=1.49984,vtf=0.999498,itf=0.999982, cjc=1.06717e-10,vjc=0.942679,mjc=0.245405,xcjc=0.8, fc=0.533332,cjs=0,vjs=0.75,mjs=0.5, tr=2.59313e-10,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n6109 }