element component template q2n6107 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor q2n6107 # Model generated on Jan 24, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqq2n6107=(type=_p, is=7.62308e-14,bf=6692.56,nf=0.85,vaf=10, ikf=0.032192,ise=2.07832e-13,ne=2.41828,br=15.6629, nr=1.5,var=1.44572,ikr=0.32192,isc=4.75e-16, nc=3.9375,rb=7.19824,irb=0.1,rbm=0.1, re=0.0001,rc=0.355458,xtb=0.1,xti=2.97595, eg=1.206,cje=1.84157e-10,vje=0.99,mje=0.347177, tf=6.63757e-09,xtf=1.50003,vtf=1.0001,itf=1, cjc=1.06717e-10,vjc=0.942679,mjc=0.245405,xcjc=0.8, fc=0.533334,cjs=0,vjs=0.75,mjs=0.5, tr=1.32755e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n6107 }